infrastructure for a connected world

An image of 24-Port All Metal Modular Patch Panel with Strain Relief Bar and Category 6 Shielded Jack Modules

24-port shielded patch panel kit packaged with 24 CJS688TGY shielded jack modules. Includes CP24WSLGY patch panel with built-in strain relief bar.
No. of Ports 24
No. of Rack Spaces 1
Patch Panel Style Flat
Width (In.) 19
Termination TG
Identification Optional adhesive
Color Light Gray
CE Compliant No
Depth (In.) 3.38
Height (In.) 1.72
Module Type Mini-Com
Mounting Method 19 inch mounting
No. of Connectors 24
Performance Level Category 6
Wiring Scheme T568A/T568B
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000