infrastructure for a connected world

An image of Patch Panel, 48 Port, 75ohm Connectors, Black

48-port patch panel with 48 pre-installed 75 ohm BNC couplers.
NoteCP48BNCBLY replaces CP48BNCBL
Product Type Coupler Patch Panel
No. of Ports 48
No. of Rack Spaces 1
CE Compliant No
Depth (In.) 1.28
Height (In.) 1.72
No. of Connectors 48
No. of Module Spaces 48
Patch Panel Style Flat
Width (In.) 19.00
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000