infrastructure for a connected world

An image of Filler Panel, 1RU, Angled, Black
CPAF1BLY


1RU Horizontal Angled Rack Filler Panel
NoteCPAF1BLY replaces CPAF1BL
Accessory Type Filler Panels
No. of Rack Spaces 1
Load Capacity Lbs.
Rack System Width (In.) 19
Material Steel
CE Compliant No
Color Black
Width (In.) 19
Depth (In.) 4.16
Height (In.) 1.72
No. of Connectors 0
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000