infrastructure for a connected world

An image of Patch Panel Cover Plate, Angled, black
CPATCBL


Transitional cover for angled patch panels, occupies zero rack space
Accessory Type Filler Panels
Load Capacity Lbs.
Rack System Width (In.) 19
Material Steel
CE Compliant No
Color Black
Width (In.) 18.85
Width (mm) 479
Depth (In.) 5.48
Depth (mm) 139.3
Height (In.) 0.5
Height (mm) 12.7
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000