infrastructure for a connected world

An image of 48-Port Mini-Com VNS Patch Panel Kit, with 8-in Blue Patch Cords, and Strain Relief Bar
CPP48KFVPCBU


The 48-port switch patching kit contains the CPP48FMVNSWBLY Mini-Com® modular patch panel with vertical numbering system, 48 blue UTP28SP8INBU patch cords, and the SRB19D5BL strain relief bar. It takes up two rack spaces (2 RU).
Patch Panel Style Flat
No. of Rack Spaces 2
Termination -
Identification Optional adhesive
Color Black
CE Compliant No
Depth (In.) 1.04
Depth (mm) 26.4
Height (In.) 3.47
Module Type Mini-Com
No. of Connectors 48
Performance Level -
Width (In.) 19
Width (mm) 482.6
Wiring Scheme T568A/T568B
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000