infrastructure for a connected world

An image of 48-Port Mini-Com VNS Patch Panel Kit, with 8-in Off White Patch Cords, and Strain Relief Bar

48-port switch patching kit with off white patch cords and strain relief bar. Includes: (1)CPP48FMVNSWBLY, (48) UTP28SP8IN, (1) SRB19D5BL
Product Type Switch Patching Kit
Patch Panel Style Flat
No. of Rack Spaces 2
Termination -
Identification Optional adhesive
Color Black
CE Compliant No
Depth (In.) 1.04
Depth (mm) 26.4
Height (In.) 3.47
Module Type Mini-Com
No. of Connectors 48
Performance Level -
Width (In.) 19
Width (mm) 482.6
Wiring Scheme T568A/T568B
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000