infrastructure for a connected world

An image of Patch Panel Kit, 24 Port, Cat 6 TX Module, Black
CPPK6G24WBL


24-port CPP24WBL patch panel with 24 CJ688TGBL jack modules.
No. of Ports 24
No. of Rack Spaces 1
Patch Panel Style Flat
Termination TG
Identification Optional adhesive
Color Black
CE Compliant No
Depth (In.) 0.88
Height (In.) 1.72
Labels Required
Module Type Mini-Com
No. of Connectors 24
Performance Level Category 6
Width (In.) 19
Wiring Scheme T568A/T568B
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000