infrastructure for a connected world

An image of Patch Panel Kit, 24 Port, Angled, Cat 6 TX Module, Black
CPPKA6G24WBL


24-port angled patch panel with 24 CJ688TGBL jack modules.
Patch Panel Style Angled
No. of Rack Spaces 1
Termination TG
Identification Optional adhesive
Color Black
CE Compliant No
Depth (In.) 0.88
Depth (mm) 22.4
Height (In.) 1.72
Labels Required
Module Type Mini-Com
No. of Connectors 24
Performance Level Category 6
Width (In.) 19
Width (mm) 482.6
Wiring Scheme T568A/T568B
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000