infrastructure for a connected world

An image of Patch Panel Kit, 24 Port, Cat 6A TG Style Jack Modules, Black, with Labels

24-port patch panel kit with flat patch panel and Category 6A TG style jacks, with labels
Patch Panel Style Flat
No. of Rack Spaces 1
Termination TG
Identification Label Pocket
Color Black
CE Compliant No
Depth (In.) 0.88
Depth (mm) 22.4
Height (In.) 1.72
Labels Required 6-Four Port
Module Type Mini-Com
No. of Connectors 24
Performance Level Category 6A
Width (In.) 19
Width (mm) 482.6
Wiring Scheme T568A/T568B
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000