infrastructure for a connected world

An image of Patch Panel Kit, 48 Port, Cat 6A TG Style Jack Modules, Black, with Labels
CPPKL6ATG48WBL


48-port patch panel kit with flat patch panel and Category 6A TG style jacks, with labels
Patch Panel Style Flat
No. of Rack Spaces 2
Termination TG
Identification Label Pocket
Color Black
CE Compliant No
Depth (In.) 0.88
Depth (mm) 22.4
Height (In.) 3.47
Labels Required 6-Four Port
Module Type Mini-Com
No. of Connectors 48
Performance Level Category 6A
Width (In.) 19
Width (mm) 482.6
Wiring Scheme T568A/T568B
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000