infrastructure for a connected world

An image of Base Pre-Config. Physical Infrastruct for Cisco Nexus 7009 N-Type Cabinet, BL
CQ7009B


“Base” Converged Infrastructure Offering for Cisco® Nexus 7009 with Net-Access™ N-Type Cabinet, side panels, POU brackets, and intake ducting, as well as all necessary cable management, grounding jumpers and patch panels. Color: Black
Application Data Center
Partner Technology Nexus 7009
No. of Rack Spaces 45
Width (In.) 32.00
Width (mm) 800
Height (In.) 83.00
Height (mm) 2100
Depth (In.) 48.00
Depth (mm) 1200
Color Black
Line Card Connectivity None
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000