infrastructure for a connected world

An image of Cable Tie Mount, Connector Ring, NAT
CR2-M


Closed Cable Tie Connector Ring, Natural, 4.8 mm bundle diameter.
Material Nylon 6.6
Color Natural
Height (In.) 0.20
Length (In.) 0.33
Width (In.) 0.20
UL Recognized #E136577
Height (mm) 5
Length (mm) 8.4
Width (mm) 5.1
CE Compliant Yes
Environment Indoor
Flammability Rating V-2
Max. Continuous Use Temperature -76°F (-60°C) - 185°F (85°C)
Mounting Method Cable Ties
Style Closed Connector Ring
Type Connector Ring/Spacer
Used With Cable Ties M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000.0000