infrastructure for a connected world

An image of Manual Crimping Tool, Heavy Duty, Die Type
CT-720


Manual crimping tool for UL Listed or Recognized and CSA Certified terminations of Panduit copper compression lugs and splices for #8 AWG – 500 kcmil copper code conductor and aluminum compression lugs and splices for #6 AWG – 350 kcmil copper and aluminum code conductors. Provides UL Listed terminations of Panduit® Pan-Term® #8 – 2 AWG vinyl insulated terminals.

Color-coded CD-720 crimping dies, carrying/storage case, and controlled cycle mechanism must be purchased separately.

Specifications:
Output: 6 tons
Weight: 7.7 lbs.
Length: 26"
Handle span: 58" (open), 2.5" (closed)
Description Die Type, Manual, Crimping Tool Installs #8 AWG – 500 kcmil Pan-Lug™ Compression Connectors
Length (In.) 26.00
Length (mm) 660.4
Part Features High Quality steel constuction
Tool Type Other
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1