infrastructure for a connected world

An image of Crimp Head, Remote Hydraulic, Die Type, 10.5 Ton, use with CT-8250HP
CT-930LPCH


Remote hydraulic crimp head provides UL Listed or Recognized terminations of Panduit copper compression lugs and splices for #8 AWG – 250 kcmil copper code conductor and 10 – 120mm² copper metric class 2R conductor.

Use with Panduit CT-8250HP hydraulic pump and CT-900LPHPH 10' hydraulic hose.*

Specifications:
Output: 10.5 tons
Jaw opening: 1.65"
Weight: 11 lbs.
Length: 12 1/4"
Height: 5"
Width: 3"

CT-930LPCH includes:
• Tool
• Steel tool case
• Supplied with male Parker type quick-connect fitting assembled to tool
Height (In.) 5.00
Height (mm) 124.0
Length (In.) 12.25
Length (mm) 324.0
Width (In.) 3.00
Width (mm) 76.0
Includes Tool, Steel tool case, Supplied with male Parker type quick-connect fitting assembled to tool
Application Lugs and Splices
Part Features Design allows easy loading of crimping dies and connectors, saves time
Standards UL Listed, CSA Certified
Tool Type Hand hydraulic
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000