infrastructure for a connected world

An image of Crimp Head, Remote Hydraulic, Die Type, 15 Ton, use with CT-901HP
CT-940CH


Crimp Head, Remote Hydraulic, Die Type, 15 Ton, use with CT-901HP
Aluminum Conductor Size #6 AWG – 1000 kcmil code conductor
CTAP Wire Range #8 - 4/0 AWG code conductor
Copper Conductor Size Range #8 AWG – 1000 kcmil code conductor
Copper Flex Conductor Size Range #8 AWG – 777.7 kcmil
Copper Metric Class 2r Conductor Size Range 10mm² – 630mm²
Copper Metric Class 5f/6f Conductor Size Range 10mm² – 300mm²
Crimp Force 15.2 Ton (135 kN)
Open "C" Crimp Head Yes
Rotating Crimp Head Yes
Height (In.) 4.10
Height (mm) 104.0
Height opening Dim. In (mm) 2.00 (50.8)
Length (In.) 15.00
Length (mm) 386.0
Weight lbs (kg) 13.7 lbs (6.2 kg)
Width (In.) 2.50
Width (mm) 64.0
Includes Tool, Steel tool case, Supplied with female Parker type quick-connect fitting assembled to tool
Application Lugs and Splices
Description Die Type, Remote Hydraulic, 15 Ton, Crimp Head Used with 10,000 PSI hydraulic systems Includes steel tool case Installs #14 AWG - 1000 kcmil Pan-Lug™ Compression Connectors
Part Features Design allows easy loading of crimping dies and connectors, saves time
Standards UL Listed and CSA Certified connections
Tool CT-902HP hydraulic pump, CT-900HPH 10' hydraulic hose
Tool Type Hand hydraulic
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000