infrastructure for a connected world

An image of Manual Hydraulic Crimping Tool, Dieless, 6.2 Ton
CT-980


Manual hydraulic Uni-Die™ Dieless Crimping Tool provides UL Listed or Recognized and CSA Certified terminations of Panduit copper compression lugs and splices for #4 AWG – 750 kcmil copper code conductor.
Material Various Materials
Aluminum Conductor Size #4 AWG - 500 kcmil
Closed Flip-Top Crimp Head Yes
Copper Conductor Size Range #4 AWG - 750 kcmil
Crimp Force 6.2 Ton (55 kN)
Rotating Crimp Head Yes
Height (In.) 7.9
Height (mm) 200
Height opening Dim. In (mm) 1.46 (37)
Length (In.) 20.70
Length (mm) 525.0
Weight lbs (kg) 9 lbs. (4.1 kg)
Width (In.) 2.9
Width (mm) 74
Includes • Tool • Steel tool case •10 solder slug gages and Go/No-Go gage for tool calibration
Application Crimps Panduit Copper and Aluminum compression connectors.
CE Compliant No
Description Uni-Die™ Dieless, Manual Hydraulic, 6.2 Ton, Crimping Tool Includes plastic tool case Installs #4 AWG - 750 kcmil Pan-Lug™ Compression Connectors
For Use With 4 AWG - 750 kcmil Compression Connectors
Part Features • Quad-point indent crimping feature with patented centering system, no dies required• Cushioned grips prevent hands from slipping on tool, reduces fatigue• Provides UL Listed and CSA Certified wire range-taking capability on Panduit® Pan-Lug™ Copper Lugs and Splices, minimizes connector inventory and saves cost• Audible “pop-off” valve indicates crimp completion• Closed head with bolt interlock, flip top style, rotatable 360 degrees• Light weight due to high quality aluminum housing and crimp head, results in lightweight tool and ease of operation• 2-stage hydraulic system with rapid advance double action handle and power stroke• Automatic retraction when operation is complete• Manual retraction if needed.• Environmentally-friendly hydraulic oil, biodegradable
Wire Range 4 AWG - 750 kcmil
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000
Contents Uni-Die Dieless, Manual Hydraulic, 6.2 Ton, Crimping Tool Includes Plastic Tool Case.