infrastructure for a connected world

An image of Net-Access Cabinet Top Cover and Cable Protection Bezel for 6" x 6" Opening
CTCN6X6


Used to seal off 6.5" x 6.5" cabinet top openings. For use with Net-Access™ Cabinets. Color: Black
Application For use with Net-Access™ cabinet top openings
Color Black
Depth (mm) 170.0
Height (mm) 15.5
Material ABS
Part Features Total air sealing and Rapid deployment
Width (mm) 170.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000