infrastructure for a connected world

An image of EOR Frame, Vertical Wall Style, 42/45 RU, 1200mm Aisle, Black
CUEFVT8F04STB1


Net-Contain™ Universal Aisle Containment End of Row Frame for Vertical Walls, 42/45 RU, 4 ft. (1200mm) aisle width. Color: Black
Width (In.) 82.8
Width (mm) 2104
Height (In.) 994.4
Height (mm) 2398
Material Steel
Color Black
Depth (mm) 202
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000