infrastructure for a connected world

An image of In-Cabinet Vertical Cable Manager 18 RU
CWMPV2318


18RU 2.25" Wide In-Cabinet Vertical Cable Manager with front mount bracket, single sided, includes snap-on covers
CE Compliant No
Color Black
Depth (In.) 3.00
Depth (mm) 76.2
Height (In.) 32
Height (mm) 813
Length (In.) 3.27
Length (mm) 83.1
Material PVC
No. of Rack Spaces 18
Rack System Width (In.) 19,23
Width (In.) 2.25
Width (mm) 57.1
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000