infrastructure for a connected world

An image of In-Cabinet Vertical Cable Manager 40 RU
CWMPV2340


40RU 2.25" Wide In-Cabinet Vertical Cable Manager with front mount bracket, single sided, includes snap-on covers
No. of Rack Spaces 40
Material PVC
Compatibility
Rack System Width (In.) 19,23
CE Compliant No
Color Black
Width (In.) 3.29
Width (mm) 83.6
Depth (In.) 3.00
Depth (mm) 76.2
Height (In.) 70
Height (mm) 1778
Length (In.) 3.27
Length (mm) 83.1
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000