infrastructure for a connected world

An image of In-Cabinet Vertical Cable Manager 40 RU

40RU 2" Wide In-Cabinet Vertical Cable Manager with side mount bracket, single sided, includes snap-on covers
Product Type In-Cabinet Vertical Manager - Front Only
No. of Rack Spaces 40
Material PVC
Rack System Width (In.) 19,23
CE Compliant No
Color Black
Width (In.) 1.95
Width (mm) 49.6
Depth (In.) 3.76
Depth (mm) 95.5
Height (In.) 71.9
Height (mm) 1825
Length (In.) 4.28
Length (mm) 108.7
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000