infrastructure for a connected world

40RU 3" Wide In-Cabinet Vertical Cable Manager with side mount bracket, single sided, includes snap-on covers
CWMPV3440


40RU 3" Wide In-Cabinet Vertical Cable Manager with side mount bracket, single sided, includes snap-on covers
Product Type In-Cabinet Vertical Manager - Front Only
No. of Rack Spaces 40
Material PVC
Compatibility
Rack System Width (In.) 19,23
CE Compliant No
Color Black
Width (In.) 2.94
Width (mm) 74.6
Depth (In.) 3.76
Depth (mm) 95.5
Height (In.) 71.9
Height (mm) 1825
Length (In.) 4.28
Length (mm) 108.7
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000