infrastructure for a connected world

An image of Female Disconnect, non-insulated, compression tab, 12 - 10 AWG, 0.250 x 0.032 tab size, brass sleeved barrel, 500 pc. package quantity.
D10-250C-D


The vibration resistant female disconnect compressor in metallic brass helps overcome the failures caused by high vibration. It has a tab size of 0.250 x 0.032" inches (6.3 x 0.8 mm) and supports a wire range of 12-10 AWG (4.0-6.0 mm²). It is 0.72" (18.3 mm) long and 0.3" (7.6 mm) wide. The disconnect is non-insulated, is tin-platted, has a standard barrel configuration and a sleeved barrel. It comes in boxes of 500.
Style Female Disconnect - Compressor
Tab Size In. (mm) 0.250 x 0.032 (6.3 x 0.8)
Wire Range In. (mm²) 12 - 10 AWG (4.0 - 6.0)
Barrel Configuration Standard
Barrel Type Sleeved Barrel
Base Material Brass
Insulation Non-Insulated
Panduit Color Code Metallic
Plating Type Tinned
Part Number Series D
Length In (mm) 0.72 (18.3)
Max. Insulation Diameter In. (mm)
Width In (mm) 0.3 (7.6)
Wire Strip Length In. (mm) 9/32" (.2812) (7.1)
Flammability Rating
Max. Voltage Rating 2000V
Temperature Rating 302 Degrees Fahrenheit (150 Degrees Celsius)
CA-800/EZ Series Crimp Die
CA9 Series Crimp Die
Tool CT-100A, CT-160, CT-200, CT-260, CT-570, CT-1570, CT-2500 w/CT-2570CH
CSA Certified No
Standards
Packaging Type Box
Pieces Per Reel
Model (Design) Sleeve
Part Features • Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Sleeved barrel helps to facilitate high mechanical and electrical performance when crimping • Barrel of terminal internally beveled to provide quick and easy wire insertion • Internal barrel serrations assure good wire contact and maximum tensile strength • Internal wire stop assures proper length of insertion into terminal barrel, providing a higher quality connection • Maximum recommended operating temperature 302°F (150°C) • UL and CSA rated up to 2000 V per UL 310, where applicable
RoHS Compliancy Status Compliant
Min. Order Qty. 500.0000