infrastructure for a connected world

An image of Female Disconnect, non-insulated, 16 - 14 AWG, .187 x .032 tab size, sleeved barrel

Female Disconnect, 16 – 14 AWG, .187 x .032 tab size, non-insulated, sleeved barrel, bulk package.
Product Type Loose Piece Disconnects
Style Female Disconnect
Tab Size In. (mm) 0.187 x 0.032 (4.8 x 0.8)
UL Recognized Yes
Wire Range In. (mm²) 16 - 14 AWG (1.5 - 2.5)
Barrel Configuration Standard
Barrel Type Sleeved Barrel
Base Material Brass
Insulation Non-Insulated
Panduit Color Code Metallic
Plating Type Tinned
Part Number Series D
Length In (mm) 0.58 (14.7)
Max. Insulation Diameter In. (mm)
Width In (mm) 0.23 (5.8)
Wire Strip Length In. (mm) 9/32" (.2812) (7.1)
Flammability Rating
Max. Voltage Rating 2000V
Temperature Rating 302 Degrees Fahrenheit (150 Degrees Celsius)
CA-800/EZ Series Crimp Die
CA9 Series Crimp Die
Tool CT-100A, CT-200, CT-600-A, CT-1570, CT-2500
CSA Certified C22.2 No.153
Standards UL Recognized
Packaging Type Box
Pieces Per Reel
Part Features • Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Sleeved barrel helps to facilitate high mechanical and electrical performance when crimping • Barrel of terminal internally beveled to provide quick and easy wire insertion • Internal barrel serrations assure good wire contact and maximum tensile strength • Internal wire stop assures proper length of insertion into terminal barrel, providing a higher quality connection • Maximum recommended operating temperature 302°F (150°C) • UL and CSA rated up to 2000 V per UL 310, where applicable
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000.0000