infrastructure for a connected world

24-port, Category 5e, patch panel with 24 RJ45, 8-position, 8-wire ports.
DP245E88TGY


24-port, Category 5e, patch panel with 24 RJ45, 8-position, 8-wire ports.
NoteDP245E88TGY replaces DP245E88TG
No. of Ports 24
Product Type Punchdown Patch Panel
No. of Rack Spaces 1
Patch Panel Style Flat
Termination Punchdown
Identification Optional adhesive
Color Black
CE Compliant No
Depth (In.) 1.17
Height (In.) 1.72
No. of Connectors 24
Operating Temperature -14°F to 149°F (-10°C to 65°C)
Performance Level Category 5e
Storage Temperature -40°F to 158°F (-40°C to 70°C)
Width (In.) 19
Wiring Scheme T568A/T568B
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000