infrastructure for a connected world

An image of Category 5e RJ21 to RJ45 24-Port Patch Panel
DP245E88TV25


24-port, Category 5e, RJ45, 8-pin, fully wired to 4-port RJ21 connector panel.
No. of Ports 24
No. of Rack Spaces 1
Patch Panel Style Flat
Termination RJ21 Connector
Identification Optional adhesive
Color Black
CE Compliant No
Depth (In.) 1.32
Height (In.) 1.72
No. of Connectors 24
No. of Module Spaces 24
Operating Temperature -14°F to 149°F (-10°C to 65°C)
Performance Level Category 5e
Storage Temperature -40°F to 158°F (-40°C to 70°C)
Width (In.) 19.00
Wiring Scheme T568A/T568B
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000