infrastructure for a connected world

An image of Punchdown Patch Panel, Cat 5e, Flat, 48 Port, 2RU

48-port, Category 5e, patch panel with 48 RJ45, 8-position, 8-wire ports.
NoteDP485E88TGY replaces DP485E88TG
No. of Ports 48
No. of Rack Spaces 2
Patch Panel Style Flat
Termination Punchdown
Identification Optional adhesive
Color Black
CE Compliant No
Depth (In.) 1.17
Height (In.) 3.47
No. of Connectors 48
Operating Temperature -14°F to 149°F (-10°C to 65°C)
Performance Level Category 5e
Storage Temperature -40°F to 158°F (-40°C to 70°C)
Width (In.) 19.00
Wiring Scheme T568A/T568B
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000