infrastructure for a connected world

An image of Punchdown Patch Panel, Cat 6A, Flat, 48 Port, 2RU
DP486X88TGY


The 48-port 10 Gb/s category 6A punchdown flat patch panel in black has 48 RJ45 eight-position eight-wire ports. It takes up two rack spaces (2 RU).
NoteDP486X88TGY replaces DP486X88TG
No. of Ports 48
No. of Rack Spaces 2
Patch Panel Style Flat
Termination Punchdown
Identification Optional adhesive
Color Black
CE Compliant No
Depth (In.) 1.17
Height (In.) 3.47
No. of Connectors 48
Operating Temperature -14°F to 149°F (-10°C to 65°C)
Performance Level Category 6A
Storage Temperature -40°F to 158°F (-40°C to 70°C)
Width (In.) 19
Wiring Scheme T568A/T568B
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000