infrastructure for a connected world

An image of Patch Panel, Cat 5e, RJ21 to RJ45, Angled, 24 Port, 1RU
DPA245E88TV25


24-port angled, Category 5e, RJ45, 8-pin, fully wired to 4-port RJ21 connector panel.
Product Type Patch Panel
Patch Panel Style Angled
No. of Rack Spaces 1
Termination RJ21 Connector
Identification Optional adhesive
Color Black
CE Compliant No
Depth (In.) 3.93
Depth (mm) 99.7
Height (In.) 1.72
No. of Connectors 24
No. of Module Spaces 24
Operating Temperature -14°F to 149°F (-10°C to 65°C)
Performance Level Category 5e
Storage Temperature -40°F to 158°F (-40°C to 70°C)
Width (In.) 19
Width (mm) 482.6
Wiring Scheme T568A/T568B
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000