infrastructure for a connected world

An image of Channel, Slotted Wall, 2" x 2" (50mm x 50mm), 6
E2X2BL6


Used to carry the cables vertically to the front or the back of equipment racks throughout the system. Accepts cover C2BL6. Extra supports required when used in horizontal applications. Cover sold separately.
Product Name Fiber-Duct™ Slotted Channel
CE Compliant No
Material PVC
Color Black
Length (ft.) 6.0
Internal Area (mm²) 2580
Internal Area (in²) 4.0
Height (In.) 2.12
Width (In.) 2.14
RoHS Compliancy Status Compliant
Min. Order Qty. 6.0000