infrastructure for a connected world

An image of LD2P10 Entrance End Fitting

Entrance end fitting for LD2P10 raceway. Breakouts for 1/2" and 3/4" diameter conduit.
For Use With LD2P10
Color White
Product Type Power Rated Fittings
Material ABS
Height (In.) 2.13
Height (mm) 54.1
Length (In.) 5.47
Length (mm) 138.9
Width (In.) 3.88
Width (mm) 98.5
CE Compliant Yes
CSA Certified Yes
UL Listed Yes
Fitting Type Entrance End
BMEcat - Color White
Length ft. (m) -(-)
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000