infrastructure for a connected world

An image of Replacement Label, Single Gang, Cover and Screws
EFPK-XY


Single gang label/label cover and two screws. Also works with select surface mount boxes.
NoteEFPK-XY replaces EFPK-X
Application Standard Single Gang & boxes
Label Type Label, clear cover & screws
Height (In.) 0.40
Height (mm) 10.2
Width (In.) 1.95
Width (mm) 49.5
CE Compliant No
Faceplate Size Single Gang
No. of Module Inserts 1
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000