infrastructure for a connected world

An image of Replacement Label, Double Gang, Cover and Screws
EFPK102G-XY


Double gang label/label cover and four screws.
NoteEFPK102G-XY replaces EFPK102G-X
Application Standard Double Gang
Label Type Label, clear cover & screws
Height (In.) 0.40
Height (mm) 10.2
Width (In.) 2.88
Width (mm) 73.2
Color -
CE Compliant No
Faceplate Size Double Gang
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000