infrastructure for a connected world

An image of Cable Tie Mount, Epoxy Applied, WRBL
EMS-A-C0


Epoxy applied cable tie mount, weather resistant, black, standard package.
Material Weather Resistant Nylon 6.6
Color Black
Height (In.) 0.26
Length (In.) 0.98
Width (In.) 0.98
Height (mm) 6.6
Length (mm) 24.9
Width (mm) 24.9
Adhesive Type EMA Epoxy
CE Compliant No
Environment Outdoor
Max. Continuous Use Temperature -76°F (-60°C) - 185°F (85°C)
Max. Static Load (Lbs.) 10.00
Max. Static Load (g) 4540
Mounting Method EMA epoxy
Type Tie Mount - User Supplied Adhesive
Used With Cable Ties M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000