infrastructure for a connected world

An image of Cable Tie Mount, Epoxy Applied, NAT
EMS-A-D


The epoxy applied cable tie mount in natural color is affixed with EMA epoxy adhesive. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with cable miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 500.
Material Nylon 6.6
Color Natural
Height (In.) 0.26
Length (In.) 0.98
Width (In.) 1.00
Height (mm) 6.6
Length (mm) 24.9
Width (mm) 24.9
Adhesive Type EMA Epoxy
CE Compliant No
Environment Indoor
Max. Continuous Use Temperature -76°F (-60°C) - 185°F (85°C)
Max. Static Load (Lbs.) 10.00
Max. Static Load (g) 4540
Mounting Method EMA epoxy
Type Tie Mount - User Supplied Adhesive
Used With Cable Ties M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 500.0000