infrastructure for a connected world

An image of Epoxy Mounting Kit w/ 12 Mounts & Ties
EMSK12-4-12-X0


Cable Ties, Mounts, and Epoxy Kit, with 12 Mounts and Ties, black.
Material Nylon 6.6 and Two-Part Epoxy
Color Black
Length (mm) 24.9
Width (mm) 24.9
CE Compliant No
Environment Indoor/Outdoor
Kit Contents Epoxy Cups 4, Mixer Sticks 4, EMS Mounts 12, Cable Ties 12
Number of Cable Ties 12
Number of EMS Mounts 12
Number of Epoxy Cups 4
Number of Mixer Sticks 4
Type Tie Mount - User Supplied Adhesive
Used With Cable Ties M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000