infrastructure for a connected world

An image of Epoxy Mounting Kit w/ 3 Mounts & Ties
EMSK3-1-3-0


The epoxy applied cable tie mount kit in black is made of two-part epoxy and nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It includes 1 epoxy cup, 1 mixer stick, 3 EMS mounts, and 3 cable ties. It is used with miniature, intermediate, and standard cable ties. It is designed for indoor and outdoor environments and comes in packages of 1.
Material Nylon 6.6
Color Black
Length (mm) 24.9
Width (mm) 24.9
CE Compliant No
Environment Indoor/Outdoor
Kit Contents Epoxy Cups 1, Mixer Sticks 1, EMS Mounts 3, Cable Ties 3
Max. Continuous Use Temperature -76°F (-60°C) - 185°F (85°C)
Number of Cable Ties 3
Number of EMS Mounts 3
Number of Epoxy Cups 1
Number of Mixer Sticks 1
Type User Supplied Adhesive
Used With Cable Ties M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000