infrastructure for a connected world

An image of Epoxy Mounting Kit w/ 3 Mounts
EMSK3-1-X0


Cable tie mount and epoxy kit, with 3 Mounts, black.
Material Nylon 6.6 and Two-Part Epoxy
Color Black
Length (mm) 24.9
Width (mm) 24.9
Adhesive Type EMA Epoxy
CE Compliant No
Environment Indoor/Outdoor
Kit Contents Epoxy Cups 1, Mixer Sticks 1, EMS Mounts 3
Max. Continuous Use Temperature -76°F (-60°C) - 185°F (85°C)
Number of Cable Ties
Number of EMS Mounts 3
Number of Epoxy Cups 1
Number of Mixer Sticks 1
Type Tie Mount - User Supplied Adhesive
Used With Cable Ties M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000