infrastructure for a connected world

An image of Ferrule, non-insulated, 24 AWG (0.25mm² ), 0.28"(7.0mm) length

Ferrule, non-insulated, 24 AWG wire range, 0.28"(7.0mm) length.
Product Type Loose Piece Ferrules
Pin Length In. (mm)
Style Standard
Wire Range In. (mm²) 24 AWG (0.25)
Barrel Type Seamless
Base Material Copper
Insulation Non-Insulated
Panduit Color Code Metallic
Plating Type Tinned
Part Number Series F
Length In (mm) 0.28 (7)
Max. Insulation Diameter In. (mm)
Wire Strip Length In. (mm) 9/32" (.2812) - (7mm)
Flammability Rating
Temperature Rating 302 Degrees Fahrenheit (150 Degrees Celsius)
Tool CT-1002, CT-1003
CSA Certified C22.2 No. 291-14
Standards DIN 46228 Part 1, UL 486F Listed - No, UL 508A Certified
Packaging Type Bag
Pieces Per Reel -
Inside Diameter (In.) 0.03
Inside Diameter (mm) 0.8
Outside Diameter (In.) 0.04
Outside Diameter (mm) 1.1
Part Features • Designed with a seamless barrel to contain loose wire strands for superior terminations • Eases insertion of wire into terminal block • Meets DIN, UL & CSA standards for wire containment • Suitable for limited space panel
Wire Range 24 AWG
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000.0000