infrastructure for a connected world

An image of Ferrule, non-insulated, 22 AWG (0.34mm² ), 0.20"(5.0mm) length
F74-5-M


Ferrule, non-insulated, 24 AWG (0.34mm² ) wire range, 0.20"(5.0mm) length.
Pin Length In. (mm)
Style Standard
Wire Range In. (mm²) 22 AWG (0.34)
Barrel Type Seamless
Base Material Copper
Insulation Non-Insulated
Panduit Color Code Metallic
Plating Type Tinned
Part Number Series F
Length In (mm) 0.2 (5)
Max. Insulation Diameter In. (mm)
Wire Strip Length In. (mm) 7/32" (.2187) - (5mm)
Flammability Rating N/A
Temperature Rating 302 Degrees Fahrenheit (150 Degrees Celsius)
Tool CT-1002, CT-1003
CSA Certified C22.2 No. 291-14
Standards DIN 46228 Part 1, UL 486F Listed - No, UL 508A Certified
Packaging Type Bag
Pieces Per Reel -
Inside Diameter (In.) 0.04
Inside Diameter (mm) 0.9
Outside Diameter (In.) 0.05
Outside Diameter (mm) 1.3
Part Features • Designed with a seamless barrel to contain loose wire strands for superior terminations • Eases insertion of wire into terminal block • Meets DIN, UL & CSA standards for wire containment • Suitable for limited space panel
Wire Range 22 AWG
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000.0000