infrastructure for a connected world

An image of 12-fiber OS2 fiber indoor trunk, plenum (OFNP) rated  LC Cassette to LC Cassette Std Polarity with no Pulling Eye - 30ft.
F9TSPXNXNSNF030


12-fiber OS2 indoor trunk cable assembly, plenum (OFNP) rated, LC cassette to LC cassette, Std Polarity with no pulling eye. 30 ft.
Flammability Rating Plenum (OFNP)
Fiber Count 12
Assembly Length Range 0-9 m (0-32 ft)
Cable Color Yellow
Application Complex SAN applications that require lower insertion loss and fewer failure points
Connection Type Ribbon cable (fibre optic)
Connector 1 Type LC SFQ Cassette
Connector 2 Type LC SFQ Cassette
Fiber Type Singlemode (OS2, ITU G.652.D)
No. of Fibers 12
Part Features High reliability and scalability in a cost effective design.
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000