infrastructure for a connected world

An image of Coupler, 2" x 2" (50mm x 50mm), FiberRunner, OR
FBC2X2OR


Pre-assembled coupler quickly joins two sections of hinged channel and/or fittings. Mechanically attaches without tightening bolts. Bolts release using 5/16" nut driver to allow coupler to be removed if necessary, Orange.
Product Name 2x2 QuikLock™ Coupler
CE Compliant No
Material ABS
Color Orange
Height (mm) 41.8
Height (In.) 1.64
Fitting Type Coupler
System Type 2 x 2 FiberRunner Coupler
Application Segregate, route, and protect fiber optic and high performance copper cabling.
Part Features Fastest installations, easy to maintain, system strength, versatility, Cable protection.
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000