infrastructure for a connected world

An image of Flat Cable Base, 3"W Cable, Adh., BL
FCBI3-A-C20


Flat cable mounting system, FCB base, 3" (76.2mm) cable width, black.
Material Nylon 6.6
Color Black
UL Recognized E136577
Height (In.) 0.15
Height (mm) 3.8
Length (In.) 4.52
Length (mm) 114.8
Width (In.) 0.38
Width (mm) 9.5
CE Compliant No
Environment Indoor
Hole Diameter (In.) 0.20
Hole Diameter (mm) 5.1
Hole Spacing (in)
Hole Spacing (mm)
Max. Flat Cable Width (In.) 3.32
Max. Flat Cable Width (mm) 77.2
Mounting Method User Supplied Adhesive
Screw Size -
Screw Size Metric M5
Type Flat Cable Mount
Used With Cable Ties I
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000