infrastructure for a connected world

An image of Flat Cable Base, 3"W Cable, #10 Screw (M5), BL

Flat cable mounting system, FCB base, #10 screw (M5), 3" (76.2mm) cable width, black, bulk package.
Product Type Flat Cable Mount
Material Nylon 6.6
Color Black
UL Recognized E136577
Height (In.) 0.15
Height (mm) 3.8
Length (In.) 4.52
Length (mm) 114.8
Width (In.) 0.38
Width (mm) 9.5
CE Compliant No
Environment Indoor
Hole Diameter (In.) 0.20
Hole Diameter (mm) 5.1
Hole Spacing (in) 4.12
Hole Spacing (mm) 104.6
Max. Flat Cable Width (In.) 3.32
Max. Flat Cable Width (mm) 77.2
Mounting Method #10 (M5) Screw
Screw Size #10 (M5)
Screw Size Metric M5
Type Flat Cable Mount
Used With Cable Ties I
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000.0000