infrastructure for a connected world

Holds up to eight QuickNet™ Cassettes, FAP adapter panels, or FOSM splice modules.

Dimensions: 3.48"H x 17.60"W x 16.30"D (88.4mm x 447.0mm x 414.0mm)
FCE2U


Holds up to eight QuickNet™ Cassettes, FAP adapter panels, or FOSM splice modules. Dimensions: 3.48"H x 17.60"W x 16.30"D (88.4mm x 447.0mm x 414.0mm)
Color Black
Depth (In.) 16.30
Depth (mm) 414.0
Height (In.) 1.73
Height (mm) 88.39
No. of Rack Spaces 2
Product Type Enclosure
Width (In.) 17.60
Width (mm) 447.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000