infrastructure for a connected world

An image of 4-fiber OM1 62.5/200/230μm PCF multimode lszh-riser indoor breakout cable - 50m
FI2D104-050M


4-fiber OM1 62.5/200/230μm PCF (polymer coated fiber) multimode low smoke zero halogen (LSZH)-riser (OFNR) rated indoor breakout cable - 50m
Fiber Type OM1
Application Allows installers to install high speed fiber optic permanent links quickly and with minimal training in harsh, industrial environments
Color Orange
Fiber Count 4
Flammability Rating Low Smoke Zero Halogen/Riser (LSZH - OFNR)
Length (m) 50
RoHS Compliancy Status Compliant
Min. Order Qty. 1