infrastructure for a connected world

An image of 2-fiber OM2  50/200/230μm PCF multimode lszh-riser indoor breakout cable
FI2D202


2-fiber OM2 50/200/230μm PCF (polymer coated fiber) multimode low smoke zero halogen (LSZH)-riser (OFNR) rated indoor breakout cable
Color Orange
Fiber Type OM2
Application Allows installers to install high speed fiber optic permanent links quickly and with minimal training in harsh, industrial environments
Fiber Count 2
Flammability Rating Low Smoke Zero Halogen/Riser (LSZH-OFNR)
Length (m) -
RoHS Compliancy Status Compliant
Min. Order Qty. 500