infrastructure for a connected world

An image of Fitting, 1-Port Spillout to 1.5" (38mm) Inside Diameter Corrugated Tubing, OR
FIDT2X2OR


Used to route cable into one piece of 1.5" (38mm) diameter split corrugated tubing. Used with a Spill-Over Junction with a 2x2 exit, 2x2 Fiber-Duct™ Fittings, and the 2x2 FiberRunner® Hinged Channel, Orange.
Product Name 1-Port Spillout to 1.5" (38mm) Inside Diameter Corrugated Tubing
CE Compliant No
Color Orange
Material ABS
Cover Part Number
Couplers Required 1 pc. (FBC2X2OR)
Fitting Type 1-Port Spillout
System Size 2x2
Application Segregate, route, and protect fiber optic and high performance copper cabling.
Height (In.) 2.84
Height (mm) 72.2
Part Features Fastest installations, easy to maintain, system strength, versatility, Cable protection.
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000