infrastructure for a connected world

An image of Field Polish Consumables Refurbishment Kit
FIELDKITRFB


Field polish consumables replenish the same consumable items as the FIELDKIT Field Polish Termination Kit.
Application Field polish Connectors
Kit Contents Field Polish Consumables:(10) FSYR-X Syringes with needle tips(1) FPWIRE Piano wire(1 pkg.) LJSL4-Y3-2.5 Cable labels(1) FJPMR Primer (50ml)(1) FJPXY Anaerobic adhesive (10ml)(50) FPP5-L 5µm polishing paper (AL-2-O-3-)(5) FPF1-V 1µm diamond polishing film(10) FLCFPLF-X 0.05µm lapping film (gold color; transitioning to green color)Cleaning Consumables:(100) FWP-C Lint free wipes(100) FSWB-C Cleaning swabs(1 pkg.) FSTY Safety stickers for fiber scraps(1) PFX-0 Permanent marking pen, fine tip, black ink
Part Features Simplifies and reduces installation time by 50% compared to heat cured epoxy terminations; curing oven/time not required
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000
Contents Field Polish Consumables:(10) FSYR-X Syringes with needle tips(1) FPWIRE Piano wire(1 pkg.) LJSL4-Y3-2.5 Cable labels(1) FJPMR Primer (50ml)(1) FJPXY Anaerobic adhesive (10ml)(50) FPP5-L 5µm polishing paper (AL-2-O-3-)(5) FPF1-V 1µm diamond polishing film(10) FLCFPLF-X 0.05µm lapping film (gold color; transitioning to green color)Cleaning Consumables:(100) FWP-C Lint free wipes(100) FSWB-C Cleaning swabs(1 pkg.) FSTY Safety stickers for fiber scraps(1) PFX-0 Permanent marking pen, fine tip, black ink