infrastructure for a connected world

An image of Keyed LC Opticam 50/125µm OM2 Duplex Keyed B
FLCDMC5BRD


LC (keyed B – red) OptiCam® 50/125µm Multimode Duplex Fiber Optic Connector for 900µm tight-buffered fiber installation.
NoteIntended for use in fixed installations which are outside the scope of RoHS
Connector Type LC OptiCam - Keyed B (Red)
Cable Type 900µm tight-buffered duplex
Fiber Type OM2 50/125μm
CE Compliant No
Connector 1 Type LC
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000